Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Order number
CQM/22152/3/29
ISO
ISO size
1 > 2
A
Length
114 mm
B
Width
46 mm
C
Height
20 mm
CNSMASSEXACT
Weight
0.23 kg
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices