Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
CNSORDERNO
Order number
S
Stud Size
SL
Minimum Stud Length
Inch
O
Output
PSC
Power/sensor connector
2 X 3-pin terminal connector
SVR
Supply voltage range
10VDC to 30 VDC
LC
Maximum load current
150mA
OTR
Operating temperature range
32°F to 140°F (0°C to +60°C)
RT
Response time
25ms turn-on, 25ms turn-off
SCP
Short circuit protection
Yes
OP
Overload protection
Yes
CNSMAT
Target material
Ferrous
CNSMASSEXACT
Weight
41 g
INFO
Product Datasheet (PDF)
Product Datasheet (PDF)
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices