Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Item
M/50208/4
BS
Cylinder diameter
mm
HUB
Stroke Length
mm
HUBST
Piston Position
mm
Enter value for HUBST
Piston Position
mm
cm
inch
ft
CNSMASSEXACT
Weight
0.03 kg
INFOWWW
Datasheet
Product Datasheet (PDF)
PS
Port size
M5
PR
Piston rod Ø
4 mm
PRT
Piston rod thread
-
TT
Theoretical thrusts at 6 bar
23 N
AC
Air consumption at 6 bar outstroke
0.003 l/cm
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices