{imi_precision/1_actuators/3_iso_vdma_cylinders/series_ka_802000_var_asmtab.prj},{NB=KA/802032/M/5(0,0,0,,,,,0)},{SCYL=Round barrel},{TYPE=Magnetic},{KM=Stainless steel austenitic (1.4305)},{BM=Gefiterte, geölte oder ungeölte Druckluft},{NORM=ISO 15552},{BD1=Ø32 ... 125 mm (Zylinder mit Profilrohr) 1 ... 16 bar (14 ... 174 psi)},{BD2=Ø32 ... 200 mm (Zylinder mit Rundrohr) 1 ... 16 bar (14 ... 232 psi)},{BD3=Ø250 ... 320 mm (Zylinder mit Rundrohr) 1 ... 10 bar (14 ... 145 psi)},{GT1=Ø32 ... 125 mm \"Standardausführung\" -20 ... +80°C max. (-4 ... +176°F)},{GT2=Ø160 ... 320 mm \"Standardausführung\" -10 ... +80°C max. (+14 ... +176°F)},{BS=32},{ATEX=},{VAR=M},{SVAR=},{HUB=5},{HUB2=0},{PMU=0},{PRT=},{PR=},{RPR=},{FM=},{CM=},{XV=0.0},{RM=},{SWCH=},{HUBST=0}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1