Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
CNSORDERNO
Order number
PS
Port size
O
Orifice
10 mm
P
Power at 24V d.c.
4.5 W
PR
Pressure range
3,5 ... 10 bar
F12
Flow 1 >> 2
3000 l/min
F23
Flow 2 >> 3
5700 l/min
PS1
Port size 1
PS2
Port size 2
PS3
Port size 3
S
Solenoid
CNSMASSEXACT
Weight
2.7 kg
INFOWWW
Range Information and Datasheets
Range Information
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices