Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
CNSORDERNO
Bestellnummer
Consult Factory for help with individual segment part number
PR
Product
NVM
TT
Thread Type
NOS
Number of Segments
SNUM
Segment configuration
SP1
Supply Port (Segment 1)
FL1
Max. Flow Level (Segment 1)
VL1
Max. Vac. Level (Segment 1)
OP1
Operating Pressure (Segment 1)
BO1
Blow off (Segment 1)
SS1
Switch/Sensor (Segment 1)
VP1
Vacuum Port (Segment 1)
SP2
Supply Port (Segment 2)
FL2
Max. Flow Level (Segment 2)
VL2
Max. Vac. Level (Segment 2)
OP2
Operating Pressure (Segment 2)
BO2
Blow off (Segment 2)
SS2
Switch/Sensor (Segment 2)
VP2
Vacuum Port (Segment 2)
SP3
Supply Port (Segment 3)
FL3
Max. Flow Level (Segment 3)
VL3
Max. Vac. Level (Segment 3)
OP3
Operating Pressure (Segment 3)
BO3
Blow off (Segment 3)
SS3
Switch/Sensor (Segment 3)
VP3
Vacuum Port (Segment 3)
SP4
Supply Port (Segment 4)
FL4
Max. Flow Level (Segment 4)
VL4
Max. Vac. Level (Segment 4)
OP4
Operating Pressure (Segment 4)
BO4
Blow off (Segment 4)
SS4
Switch/Sensor (Segment 4)
VP4
Vacuum Port (Segment 4)
SP5
Supply Port (Segment 5)
FL5
Max. Flow Level (Segment 5)
VL5
Max. Vac. Level (Segment 5)
OP5
Operating Pressure (Segment 5)
BO5
Blow off (Segment 5)
SS5
Switch/Sensor (Segment 5)
VP5
Vacuum Port (Segment 5)
SP6
Supply Port (Segment 6)
FL6
Max. Flow Level (Segment 6)
VL6
Max. Vac. Level (Segment 6)
OP6
Operating Pressure (Segment 6)
BO6
Blow off (Segment 6)
SS6
Switch/Sensor (Segment 6)
VP6
Vacuum Port (Segment 6)
SP7
Supply Port (Segment 7)
FL7
Max. Flow Level (Segment 7)
VL7
Max. Vac. Level (Segment 7)
OP7
Operating Pressure (Segment 7)
BO7
Blow off (Segment 7)
SS7
Switch/Sensor (Segment 7)
VP7
Vacuum Port (Segment 7)
SP8
Supply Port (Segment 8)
FL8
Max. Flow Level (Segment 8)
VL8
Max. Vac. Level (Segment 8)
OP8
Operating Pressure (Segment 8)
BO8
Blow off (Segment 8)
SS8
Switch/Sensor (Segment 8)
VP8
Vacuum Port (Segment 8)
A
Air Supply Port A
3/8 NPT F
B
Vacuum Port B
3/8 PTC
C
Exhaust Port C
1/4 NPT F
D
0.27 [6.86] INCH [mm]
E
1/8 NPT F INCH [mm]
F
0.75 [19.05] INCH [mm]
H
0.50 [12.70] INCH [mm]
J
1.11 [28.19] INCH [mm]
K
1.93 [49.02] INCH [mm]
L
3.26 [82.79] INCH [mm]
M
1.25 [31.75] INCH [mm]
N
7.77 [197.36] INCH [mm]
P
0.25 [6.35] INCH [mm]
R
0.63 [16.00] INCH [mm]
S
0.25 [6.35] INCH [mm]
T
2.25 [57.15] INCH [mm]
U
1.75 [44.45] INCH [mm]
V
2.62 [66.55] INCH [mm]
Anteprime
3D
2D
Posizione del produttore
Seleziona una nazione per vedere le sedi locali