Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
CNSORDERNO
Order number
NSTAA4
PR
Product
NSTAA Series Silencers
A
Thread Size
B
Thread Length
0.30 [7.6] INCH [mm]
C
Length
2.96 [75.2] INCH [mm]
D
0.47 [11.9]
E
Diameter E
0.77 [19.6]
W
Weight
0.7 oz [20 g]
BOC
Body Construction
Acetal/Nylon
BAC
Baffle Construction
Felt/Nylon
SC
Screen Construction
Nylon
EC
Element Construction
Felt
NL
Noise Level
58dB dB
预览
3D
尺寸标注
2D
产品供应商所在地
选择一个国家/地区查看当地办事处