Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Item
NST80A0050EZL1NN0000YPO
SERIES
Series of Actuator
ST
ACTUATOR
Actuator Size
80
CARRIAGE
Carriage Style
CL
Carriage Length
190 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
DRIVE
Drive
HAND
Hand of Assembly
RATIO
Gear Ratio (Other ratios available upon request)
SCALE
Linear Scale Option
MOTOR
Larger / Non-NEMA Motor
EC
Extra Carriages
DEC
Distance between carriages (center to center of carriage)
mm
PROT
Protection
KW
Keyway
PP
Purge Ports
EL
Extrusion Lenght
278 mm
OAL
Overall Length
510 mm
DL
Dynamic Load Capacity C (N)
15205
DMR
Dynamic Moment Capacity ROLL MR (NM)
281
DMP
Dynamic Moment Capacity PITCH MP (NM)
207
DMY
Dynamic Moment Capacity YAW MY (NM)
207
MIX
Moment of Inertia lx (cm4)
146
MIY
Moment of Inertia ly (cm4)
219
LC
Lead Constant (mm/rev.)
200
MIT
Maximum Input Torque (N-M)
19
BMF
Belt - Maximun Force N (lbs)
875(197)
BEL
Belt - Elastic Limit N (lbs)
1750(394)
A
80 mm
B
19 mm
C
100 mm
D
111 mm
E
102 mm
F
31.75 mm
G
69.85 mm
H
40 mm
I
121 mm
J
82.5 mm
K
90.25 mm
L
9.5 mm
M
M5
N
8 mm
P
66.68 mm
R
42 mm
S
18 mm
T
55 mm
U
60.3 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices