Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Bestellnummer
NST4AX
PR
Product
ST Series Female Silencers
A
Thread Size
B
Length
3.19 [81.0] INCH [mm]
C
Length
INCH [mm]
D
Diameter
0.50 [12.7] INCH [mm]
E
Diameter
1.00 [25.4] INCH [mm]
W
Weight
1.8oz [51 g]
BC
Body Construction
Anodized Aluminum
EC
Element Construction
Felt
NL
Noise Level
75 dB
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices