Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Order number
NSS0506
SC
Sensor connector
3-pin (male) 8mm (pico) connector
OTR
Operating temperature range
32°F to 212°F (0°C to 100°C)
D
Diameter
0.29" (7.4mm)
CNSMAT
Target material
Ferrous
INFO
Product Datasheet (PDF)
Product Datasheet (PDF)
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices