Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Item
NB27B0050EZT1NN0000YPO
SERIES
Series of Actuator
B
ACTUATOR
Actuator Size
27
CARRIAGE
Carriage Style
B
CL
Carriage Length
159.3 mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
DRIVE
Drive
HAND
Hand of Assembly
RATIO
Gear Ratio (Other ratios available upon request)
SCALE
Linear Scale Option
MOTOR
Larger / Non-NEMA Motor
EC
Extra Carriages
DEC
Distance between carriages (center to center of carriage)
mm
PROT
Protection
KW
Keyway
PP
Purge Ports
EL
Extrusion Lenght
239.0 mm
OAL
Overall Length
466.8 mm
DL
Dynamic Load Capacity C N (lbs)
2736(615)
DMR
Dynamic Moment Capacity Mr (Roll) NM (in-lbs)
22.5(199)
DMP
Dynamic Moment Capacity Mp (PITCH) NM (in-lbs)
34.2(302)
DMY
Dynamic Moment Capacity My (Yaw) NM (in-lbs)
34.3(302)
LC
Lead Constant (mm/rev.)
160
MIX
Moment of Inertia lx (cm4)
162
MIY
Moment of Inertia ly (cm4)
52.8
MID
Maximum Input Dia. N (lbs)
16
BMF
Belt Maximun Force Kg (lbs)
700(157)
BEL
Belt Elastic Limit N (lbs)
1400(315)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices