Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
CNSORDERNO
Order number
BS
Bore Size
100 mm
P1
E/809000
available
CODE
Motor-code
FS
Feedback system
RT
Roted torque
10.50 Nm
RP
Roted power
3.30 kW
SC
Stall current
9.13 A
MST
Motor stall torque
14.60 Nm
MPT
Motor peak torque
43.80 Nm
BHB
Braking torque holding brake
Nm
I
Inertia
0.000639 kg/m^2
B
Brake
LL
L
mm
RN
Nidec reference number
CNSMASSEXACT
Weight
kg
INFOWWW
Datasheet
Product Datasheet (PDF)
预览
3D
2D
产品供应商所在地
选择一个国家/地区查看当地办事处