Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
CNSORDERNO
Order number
BS
Bore Size
mm
P1
E/809000
available
P2
E/14x000
CODE
Motor-code
FS
Feedback system
RT
Roted torque
6.9 Nm
RP
Roted power
2.17 kW
SC
Stall current
5 A
MST
Motor stall torque
8 Nm
MPT
Motor peak torque
24 Nm
BHB
Braking torque holding brake
Nm
I
Inertia
0.000234 kg/m^2
B
Brake
LL
L
mm
RN
Nidec reference number
CNSMASSEXACT
Weight
kg
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices