Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Order number
M80-IOL-15T-CC
PC
Process connection
TH
Thread
M
Medium
Compressed air and Nitrogen
P
Pressure range
0 ... 16 bar (0 ... 232 psi)
PT
Pressure type
Relative pressure
D
Display
Colour display 1,44”, 128 x 128 pixels, 2 x LED, yellow
AMT
Ambient/Media temperature
Ambient: 0 ... +60°C (32 ... +140°F) / Media: -10... +60°C (14 ... 140°F)
ST
Storage Temperature
-20 ... +85°C (-4 ... 185°F)
RAH
Max relative air humidity
90%
MATH
Housing materials
PBT+PC-GF30; PPS GF40; stainless steel (304/1.4301); stainless steel (303/1.4305); steel (1.5523) galvanised; 2.0401 (brass / CW614N); FKM
MATW
Wetted parts materials
Stainless steel (304/1.4301); stainless steel (303/1.4305); FKM; ceramics glass passivated; PPS GF40; Al2O3 (ceramics); acrylate
EC
Electrical connection
M12 x 1 (contacts gold plated); Coding A
PS
Power supply
UB = 18 …30 VDC Reverse polarity protection (according to EN 50178 SELV/PELV)
CC
Current consumption
< 80 mA
SM
Switching mode
PNP/NPN
OS
Output signal
Switching signal; analogue signal; pulse signal; IO-Link; (configurable)
MAWP
MAWP (for applications according to CRN)
9.7 bar
CNSMASSEXACT
Weight
728.5 g
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices