Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
CNSORDERNO
Order number
TS
Thread Size
A
Hex
0.69 (17.4 mm) Inch
B
Length
Inch
C
Diameter
0.48 (12.2 mm) Inch
D
Diameter
0.28 (7.1 mm) Inch
E
Length
Inch
W
Weight
0.3 (8.5 g) oz
MAT
Material
Aluminum
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices