Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
CNSORDERNO
Order number
TS
Thread Size
A
Hex
0.88 (22.2 mm) Inch
B
Length
0.60 (15.2 mm) Inch
C
Diameter
2.06 (52.4 mm) Inch
D
Diameter
Inch
W
Weight
oz
MAT
Material
Aluminum
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices