Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
CNSORDERNO
Order number
TS
Thread Size
A
Hex
0.56 (14.3 mm) Inch
B
Length
Inch
C
Diameter
0.20 (5.0 mm) Inch
D
Diameter
0.05 (1.4 mm) Inch
E
Length
Inch
W
Weight
oz
MAT
Material
Aluminum
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices