Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Order number
12-216C-04521+EQIFIL+BEK
SYM
Symbol
V
Voltage
V d.c.
C
Current
417 mA
R
Resistance
14.4 Ω
BM
Body Material
Stainless Steel
SM
Seal Material
ACC
Accessories
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices