您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
CAD模型
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
回饋
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
Rail Valves
Norgren
Rail Products
CAD模型選擇
VR24 series - 3/2 Direct solenoid actuated poppet valve
17.11.2023
VR24Z series - 3/2 Direct solenoid actuated poppet valve
17.11.2023
VR30, VRX30, VRX33 (Super X) - 3/2, 5/2 or 5/3 Manual and mechanical actuat...
17.11.2023
VR61 series - 3/2, 2x3/2, 5/2 or 5/3 Pilot actuated spool valves
17.11.2023
VR61 series - 3/2, 2x3/2, 5/2 or 5/3 Solenoid actuated spool valves
17.11.2023
VR61Z series - 3/2, 2x3/2, 5/2 or 5/3 Solenoid actuated spool valves
17.11.2023
VR95 Series - 2/2 Direct Solenoid Poppet Valve
17.11.2023
VR96 Series - 3/2 Direct Solenoid Poppet Valve
17.11.2023
VR98 Series - 3/2 Direct Solenoid Poppet Valve
17.11.2023
LVP50 - 3 way proportional pressure control valve
17.11.2023
RXE, RXP (ISO*STAR) - 5/2 & 5/3 glandless valves (solenoid and pilot actuat...
17.11.2023
Rail Prospector® - 2/2 & 3/2 Solenoid pilot actuated poppet valves
17.11.2023
Flow Regulator (Uni-directional) - Rail Valves
17.11.2023
Flow Regulator (Bi-directional) - Rail Valves
17.11.2023
Shuttle ('OR' function) valve - Rail Valves
17.11.2023
Heavy duty poppet valve - Rail Valves
17.11.2023
2/2 way seat valve - Rail Valves
17.11.2023
2/2 way seat valve - Rail Valves
17.11.2023
2/2 way piston valve - Rail Valves
17.11.2023
2/2 way seat valve - Rail Valves
17.11.2023
Mechanical Levelling Valve - Rail Valves
17.11.2023
Double Check Valve - Rail Valves
17.11.2023
產品目錄供應商定位元
選擇一個國家查看當地辦事處