回饋
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
回饋
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
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NCDF-20-S00M01
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Venturi Vacuum Pumps
CAD模型選擇
生成CAD模型
生成PDF資料表
{imi_precision/auto_in_plant/tandem_line_tooling/venturi_vacuum_pumps/cdf_asmtab.prj},{NB=NCDF-20-S00M01_CDF 200},{PR=NCDF Series},{UN=},{SP=CDF 200},{EPT=},{S=},{MAT=},{PPATH=cdf_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
CNSORDERNO
Order number
NCDF-20-S00M01
PR
Product
NCDF Series
UN
Units
NPT
G Port
NPT
G Port
SP
Supply Port
NCDF-200
NCDF-200H
NCDF-375H
NCDF-500H
NCDF-750H
NCDF-1000H
NCDF-1500H
NCDF-2000H
NCDF-200
NCDF-200H
NCDF-375H
NCDF-500H
NCDF-750H
NCDF-1000H
NCDF-1500H
NCDF-2000H
EPT
EPT Exhaust Port Threads
Not required
E (1/4” Exhaust Port Thread)
Not required
E (1/4” Exhaust Port Thread)
S
Silencer
N/A
N/A
MAT
Material
M01 (Anodized Aluminium (Standard))
M05 (303 Stainless Steel)
M06 (304 Stainless Steel)
M07 (316 Stainless Steel)
M09 (PVC)
M10 (Black Acetal Delrin)
M11 (White Acetal Delrin)
M01 (Anodized Aluminium (Standard))
M05 (303 Stainless Steel)
M06 (304 Stainless Steel)
M07 (316 Stainless Steel)
M09 (PVC)
M10 (Black Acetal Delrin)
M11 (White Acetal Delrin)
A
A Air Supply Port
1/8 NPT F
B
B Vacuum Port
-
C
C Exhaust Port
1/4 NPT
D
0.25 [6.4]
INCH [mm]
E
1.22 [31]
INCH [mm]
F
-
INCH [mm]
H
1.21 [30.6]
INCH [mm]
J
1.87 [47.5]
INCH [mm]
K
4.12 [104.6]
INCH [mm]
L
-
INCH [mm]
M
-
INCH [mm]
W
Weight
468 g
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處