回饋
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
回饋
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
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
QM/8025/38
IMI Norgren
Actuators
Roundline Cylinders
Accessories
CAD模型選擇
生成CAD模型
生成PDF資料表
{imi_precision/1_actuators/1_roundline_cylinders/accessories/accessories_ak_rl.prj},{NB=QM/8025/38_25_RL},{CNSORDERNO=QM/8025/38},{BS=25},{P1=available},{P2=available},{P3=-},{P4=available},{P5=available},{KK=M10x1.25},{KKNDM=10},{KKX=10},{KKP=1.25},{B1=5.0},{F=26},{L=73},{L2=20},{KV1=19},{KV2=12},{KV3=17},{KV4=30},{CNSMASSEXACT=0.20},{INFOWWW=Link},{X1=7.000},{X2=15.000},{X3=30.670},{X4=5.000},{X5=10.330},{X6=23.000},{X7=0.000},{ANG=14.04},{XKV1=9.14},{XKV2=4.67},{S1=0.000},{S2=0.000},{BSX=0.000},{BSP=0.000},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
CNSORDERNO
Order number
QM/8025/38
QM/8025/38
BS
Bore Size
25
25
mm
P1
R./57.00
available
available
P2
R./57200
available
available
P3
RM/55401
-
-
P4
RM/8000
available
available
P5
RM/28000
available
available
KK
Thread KK
M10x1.25
M10x1.25
B1
Length B1
5.0
5.0
mm
F
Length F
26
26
mm
L
Length L
73
73
mm
L2
Length L2
20
20
mm
KV1
Width across flats KV1
19
19
mm
KV2
Width across flats KV2
12
12
mm
KV3
Width across flats KV3
17
17
mm
KV4
Width across flats KV4
30
30
mm
CNSMASSEXACT
Weight
0.20
0.20
kg
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處