回饋
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
回饋
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
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
M/61032/M/5
IMI Norgren
Actuators
Guide Units
CAD模型選擇
生成CAD模型
生成PDF資料表
{imi_precision/1_actuators/12_guide_units/series_m_61000_var_asmtab.prj},{NB=M/61032/M/5_032M50},{BS=032},{VAR=M},{HUB=5},{SWCH=},{HUBST=0.0},{CNSMAT=Profile barrel: anodized aluminium; Piston rod: stainless steel (martensitic); Guide rod: stainless steel martensitic(plain bearings), hardened steel, hard-chrome plated (ball bearings)},{INFOWWW=Link},{PPATH=assemblies/series_m_61000_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
CNSORDERNO
Order number
M/61032/M/5
BS
Cylinder diameter
32
40
50
63
80
100
32
40
50
63
80
100
mm
VAR
Variants (magnetic piston)
M - Standard
MR - Roller bearing
W2R - Roller bearing, special wiper
M - Standard
MR - Roller bearing
W2R - Roller bearing, special wiper
HUB
Stroke Length
mm
Enter value for HUB
Stroke Length
mm
cm
inch
ft
確定
SWCH
Magnetically operated switches
None
Solid state switch with higher switching capacity, integral 5 m PVC cable, PNP
Solid state switch with higher switching capacity, integral 10 m PVC cable, PNP
Solid state switch with higher switching capacity, integral 5 m PUR cable, PNP
Solid state switch with higher switching capacity, plug M8x1, 300 mm PUR cable, PNP
Solid state switch with integral 2 m PVC cable, NPN
Solid state switch with integral 5 m PVC cable, NPN
Solid state switch with integral 10 m PVC cable, NPN
Solid state switch with plug M8x1, 300 mm PUR cable, NPN
Reed switch with integral 2 m PVC cable
Reed switch with integral 5 m PVC cable
Reed switch with integral 10 m PVC cable
Reed switch with integral 5 m PUR cable
Reed switch with plug M8x1, 300 mm PUR cable
Reed switch with integral 2 m silicon cable, high temperatur resistant, no LED
Reed switch with changeover functionality, integral 5 m PVC cable
2x Solid state switch with higher switching capacity, integral 5 m PVC cable, PNP
2x Solid state switch with higher switching capacity, integral 10 m PVC cable, PNP
2x Solid state switch with higher switching capacity, integral 5 m PUR cable, PNP
2x Solid state switch with higher switching capacity, plug M8x1, 300 mm PUR cable, PNP
2x Solid state switch with integral 2 m PVC cable, NPN
2x Solid state switch with integral 5 m PVC cable, NPN
2x Solid state switch with integral 10 m PVC cable, NPN
2x Solid state switch with plug M8x1, 300 mm PUR cable, NPN
2x Reed switch with integral 2 m PVC cable
2x Reed switch with integral 5 m PVC cable
2x Reed switch with integral 10 m PVC cable
2x Reed switch with integral 5 m PUR cable
2x Reed switch with plug M8x1, 300 mm PUR cable
2x Reed switch with integral 2 m silicon cable, high temperatur resistant, no LED
2x Reed switch with changeover functionality, integral 5 m PVC cable
None
Solid state switch with higher switching capacity, integral 5 m PVC cable, PNP
Solid state switch with higher switching capacity, integral 10 m PVC cable, PNP
Solid state switch with higher switching capacity, integral 5 m PUR cable, PNP
Solid state switch with higher switching capacity, plug M8x1, 300 mm PUR cable, PNP
Solid state switch with integral 2 m PVC cable, NPN
Solid state switch with integral 5 m PVC cable, NPN
Solid state switch with integral 10 m PVC cable, NPN
Solid state switch with plug M8x1, 300 mm PUR cable, NPN
Reed switch with integral 2 m PVC cable
Reed switch with integral 5 m PVC cable
Reed switch with integral 10 m PVC cable
Reed switch with integral 5 m PUR cable
Reed switch with plug M8x1, 300 mm PUR cable
Reed switch with integral 2 m silicon cable, high temperatur resistant, no LED
Reed switch with changeover functionality, integral 5 m PVC cable
2x Solid state switch with higher switching capacity, integral 5 m PVC cable, PNP
2x Solid state switch with higher switching capacity, integral 10 m PVC cable, PNP
2x Solid state switch with higher switching capacity, integral 5 m PUR cable, PNP
2x Solid state switch with higher switching capacity, plug M8x1, 300 mm PUR cable, PNP
2x Solid state switch with integral 2 m PVC cable, NPN
2x Solid state switch with integral 5 m PVC cable, NPN
2x Solid state switch with integral 10 m PVC cable, NPN
2x Solid state switch with plug M8x1, 300 mm PUR cable, NPN
2x Reed switch with integral 2 m PVC cable
2x Reed switch with integral 5 m PVC cable
2x Reed switch with integral 10 m PVC cable
2x Reed switch with integral 5 m PUR cable
2x Reed switch with plug M8x1, 300 mm PUR cable
2x Reed switch with integral 2 m silicon cable, high temperatur resistant, no LED
2x Reed switch with changeover functionality, integral 5 m PVC cable
HUBST
Piston Position
mm
Enter value for HUBST
Piston Position
mm
cm
inch
ft
確定
CNSMASSEXACT
Weight
1.50
kg
CNSMAT
Material
Profile barrel: anodized aluminium; Piston rod: stainless steel (martensitic); Guide rod: stainless steel martensitic(plain bearings), hardened steel, hard-chrome plated (ball bearings)
INFOWWW
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處