Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Order number
36055005
A
O/D tube
8 mm
A1
O/D stem
8 mm
J
Length
18.5 mm
J1
Length
34.9 mm
K
Diameter
17.5 mm
S
Diameter
5 mm
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
5.4903 cm^3
INFO
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices