Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
CNSORDERNO
Order number
36054905
A
O/D tube
8 mm
D
Length
36.4 mm
J
Length
20.5 mm
K
Diameter
17.5 mm
Q
Diameter x Length
6.75 x 19.0 mm
R
Length
9.5 mm
S
Diameter
6.5 mm
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
9.0937 cm^3
INFO
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices