Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
CNSORDERNO
Order number
A
O/D tube
mm
J
Length
mm
K
Diameter
16.7 mm
Q
Diameter x Length
6.75 x 19.0 mm
R
Length
7.8 mm
S
Diameter
mm
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
cm^3
INFO
Datasheet
Product Datasheet (PDF)
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices